IESNA:LM-63-2002
[TEST]P1505434
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-98)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-WHGL-PS (3000K_L36_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]33566
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
18829.4 18792 18767 18675.2 18497 18306.4 18088.6 17820.9 17510 17152.6
16748.8 16234.8 15556.4 14719.1 13643.6 12201.6 10612.2 9061.3 7631.8 6404.3
5352.6 4341.8 3308.2 2275.8 1359.1 1099.3 900.8 736.3 625.1 574.1
532.1 483.3 413 329 232.6 121.4 0
